About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Table Enclosure, 3x8 ft. x 32.5 in., 0.25 in. Clear Acrylic Sliding Panels




Optical Table Enclosure, 3x8 ft. x 32.5 in., 0.25 in. Clear Acrylic Sliding Panels
Model: TE80-38
Product Series Overview
Optical Table EnclosuresThe TE80-38 Optical Table Enclosure is designed to shield table optics from disruptive air currents, improving image brightness, enabling longer exposure times, and reducing the need for laser power. It fits optical tables that are 36 in. x 96 in., with a height of 32.5 inches. The enclosure includes ¼-inch thick clear acrylic sliding panels on both long sides, and black-finished top panels to minimize stray light interference. Customization options are available; please refer to the features section below or contact us to explore your choices.
Specifications
- Width3 ft.
- Length8 ft.
- Height32.5 in.
- Weight200 lb.
- Width3 ft.
- Length8 ft.
- Height32.5 in.
- Weight200 lb.
