Compare Model Drawings, CAD & Specs Availability Price
Gimbal Optical Mount, 1.0 in. Diameter, (2) BM Micrometers
$1,111
4 Weeks
4 Weeks
Gimbal Optical Mount, 1.0 in., 2 BD Differential Micrometers
$1,482
In Stock
In Stock
Gimbal Optical Mount, 50 mm Diameter, (2) BM Micrometers
$1,401
Gimbal Optical Mount, 2.0 in. Diameter, (2) BM Micrometers
$1,401
In Stock
In Stock
Gimbal Optical Mount, 2.0 in., (2) BD Differential Micrometers
$1,775
In Stock
In Stock
Gimbal Optical Mount, 3.0 in. Diameter, (2) BM Micrometers
$1,775
Gimbal Optical Mount, 3.0 in., (2) BD Differential Micrometers
$2,134
In Stock
In Stock
Gimbal Optical Mount, 4.0 in., (2) BM Micrometers
$1,844
Gimbal Optical Mount, 4.0 in., (2) BD Differential Micrometers
$2,224

Specifications

  • Mechanism
    Gimbal
  • Actuator Locks
    No
  • Adjustments
    θx, θy
  • Optic Loading
    Rear
  • Material
    Steel
  • Thread Type
    1/4-20 (M6) SLOT

Features

Highly Stable Gimbal Mounts

SL Series optical mounts are true gimbal mounts for high-resolution azimuth and elevation adjustment of mirrors and beam splitters, greatly reducing beam wander and optical path-length changes. The fixed rotational axes intersect at the front surface of the optic, allowing simple, non-coupled rotation without translation. These mounts feature all steel construction for superior stiffness and stability.

Ideal for Beam Splitting Applications

The SL series mounts can fit various diameter and type of optics. The fixed rotational axes intersect at the front surface of the optic, allowing simple, non-coupled rotation without translation. The gimbal design also greatly reduces beam wander and optical path-length changes. These mounts are designed for maximum clear aperture of the transmitted beam at a 45° incident angle in beamsplitting applications.

Different Actuator Types

SL Mounts are designed with two different types of actuators for convenience. For general applications, BM Micrometer drives supply graduated settings for repeatable positioning and BD Differential Micrometers are specifically suited for ten times higher positioning sensitivity.