Adjustment Screw, Hex, M12 x 0.50, 4mm Travel, BHC Series

The BHC17.04 Precision Adjustment Screw provides 4 mm smooth, precision adjustment for optical mounts. Hex-head adjustment screws mean there is no knob for inadvertent adjustment. A nylon-tipped setscrew, which provides secure locking of the adjustment screw can be positioned in any of three holes in the steel collet to allow easy access locking. The collet of these adjustment screws is M12 x 0.50 threaded to allow secure mounting in custom or OEM designs.
Resources & Downloads
2D Product Drawings
BHC-S(91.6 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BM17.04NMicrometer Head, Standard Resolution, 4 mm Travel, 23 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BD17.04Differential Micrometer Head, 4.3 mm Coarse, 0.3 mm Fine, 11 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM11-5Differential Micrometer Head, 5.1 mm Coarse, 0.1 mm Fine, 6.6 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BHC30.10Adjustment Screw, Hex, M20 x 1.00, 10mm Travel, BHC Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM17-4Differential Micrometer Head, 4.1 mm Coarse, 0.1 mm Fine, 11 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SB18YZBHCXY Optic Positioner, Precision, BHC Lockable Adjustment Screws | In Stock | ||||
![]() | SL8ABHCGimbal Optical Mount, Ø3.15 in., 2 BHC Locking Allen-Key Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













