About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
- Products
- Light Sources
- Lasers
- Laser Safety Glasses
- Lab Safety Windows

Laser Safety Windows

Laser Safety Windows
Newport is pleased to offer laser safety windows from Laservision, one of the largest manufacturers of laser protective products. Their full range Polycarbonate sheets are designed to meet the most demanding laser safety requirements for industrial, military, telecommunications, medical, R&D and specialty markets.
- Designed for maximizing the lab safety
- Polycarbonate windows of various sizes
- Available for most common lasers
- Custom sizes available by request See All Features
Showing 4 of 4 total products
Compatibility:
| Compare | Description | Compatibility | Drawings, CAD & Specs | Filter Color | Filter Size | Avail. | Price | ||
|---|---|---|---|---|---|---|---|---|---|
![]() | LV-LSW-P1N01-12X12Laser Safety Window, Acrylic, ARGON & KTP, 12 x 12 x 0.125 in. | UNIVERSAL | Orange | 12 x 12 in. | In Stock | ||||
![]() | LV-LSW-P1N01-24X36Laser Safety Window, Acrylic, ARGON & KTP, 24 x 36 x 0.125 in. | UNIVERSAL | Orange | 24 x 36 in. | In Stock | ||||
![]() | LV-LSW-P5P10-24X36Laser Safety Window, Acrylic, ND:YAG & CO2, 24x36x0.125 in. | UNIVERSAL | Blue | 24 x 36 in. | In Stock | ||||
![]() | LV-LSW-P5P21-12X12Laser Safety Window, Acrylic, ND:YAG & CO2, 12x12x0.125 in. | UNIVERSAL | Gold | 12 x 12 in. | In Stock |
Features
Diffused Viewing Only Windows
Laservision’s polymer Diffused Viewing Only (DVO) designed laser safety windows maximize visibility while providing unsurpassed attenuation for today's most common lasers such as Nd:YAG, CO2, Argon, 532 nm, and YAG. These windows come in 1x1 ft., 2x3 ft., or 3x4 ft. sizes.