Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Laser Safety Window, Acrylic, ARGON & KTP, 12 x 12 x 0.125 in.

Specifications

  • Visible Light Transmission
    38%
  • Filter Size
    12 x 12 in.
  • Filter Color
    Orange
  • Filter Type
    Laservision P5P10
  • Optical Density
    OD 5+ @ 190 - 375 nm
    OD 4+ @ 375 - 532 nm
    OD 6+ @ 532 nm
    OD 5+ @ 10600 nm
  • Laser Type
    ARGON & KTP
  • Thickness
    0.125 in.
  • Thickness Tolerance
    +/- .02 in.
  • CE
    Yes

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Lab Safety WindowsLV-LSW-P5P21-12X12Laser Safety Window, Acrylic, ND:YAG & CO2, 12x12x0.125 in.
In Stock
$246
Lab Safety WindowsLV-LSW-P5P10-24X36Laser Safety Window, Acrylic, ND:YAG & CO2, 24x36x0.125 in.
In Stock
$1,400
Lab Safety WindowsLV-LSW-P1N01-24X36Laser Safety Window, Acrylic, ARGON & KTP, 24 x 36 x 0.125 in.
In Stock
$1,410