About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
- Products
- Light Sources
- Lasers
- Laser Safety Glasses
- Lab Safety Windows
- LV-LSW-P5P10-24X36
Laser Safety Window, Acrylic, ND:YAG & CO2, 24x36x0.125 in.


Laser Safety Window, Acrylic, ND:YAG & CO2, 24x36x0.125 in.
Model: LV-LSW-P5P10-24X36
In Stock
Product Series Overview
Lab Safety WindowsThe LV-LSW-P5P10-24X36 is a Laser Safety Window made by Laservision one of the largest manufacturers of laser protective products. It is a new blue, absorbing laser protection filter with a scratch-resistant coating. It is certified by three standards: EN 207; EN12245 and EN 60825-4). The protection is based on the absorption of the laser light within the bulk material. The laser protection window has a daylight transmission of approx. 16%, is CE certified. A broadband laser protection exists from 635nm to 11,500nm. It is especially suitable against disc- and fiber lasers with an OD8+ at 1,030-1,400nm (D LB6 + IRM LB8) and against 960nm laser diodes and Nd:YAG lasers. It also exists an additional alignment protection between 635 and 690nm. The size is 24” x 36” with a thickness of about 3mm.
Specifications
- Visible Light Transmission16%
- Filter Size24 x 36 in.
- Filter ColorBlue
- Filter TypeLaser Vision P5P10
- Optical DensityOD 10+ @ 180 – 315 nm
OD 8+ @ >315 – 385 nm
OD 4+ @ >385 – 400 nm
OD 2+ @ 730 – <770 nm
OD 3+ @ 770 – <800 nm
OD 4+ @ 800 – <840 nmOD 5
+ @ 840 – <880 nmOD 6
+ @ 880 – <960 nmOD 7
+ @ 960 – <1030 nmOD 8
+ @ 1030 – 2200 nm
OD 4+ @ >2200 – 3600 nm
OD 3+ @ >3600 – 4800 nm
OD 4+ @ >4800 – 11500 nm
OD 6+ @ 10600 nm - Laser TypeND:YAG & CO2
- Thickness0.125 in.
- Thickness Tolerance+/- .02 in.
- CEYes
- EN207>315-385 D LB6 + IRM LB8 LVU F CE
>385-400 DIRM LB4 LVU F CE
635-<720 DIRM LBl LVU F CE
720-<770 DIRM LB2 LVU F CE
770-<800 DIRM LB3 LVU F CE
800-<840 DIRM LB4 LVU F CE
840-<880 DIRM LB5 LVU F CE
880-<960 DIRM LB6 LVU F CE
960-<1030 D LB6 + IRM LB7 LVU F CE
1030-1400 D LB6 + IRM LB8 LVU F CE
>1400-3600 D LB3 + I LB4 + R LB3Y + M LBl LVU F CE
>3600-4800 DI LB3 + R LB3Y + M LBl LVU F CE
>4800-11500 DI LB4 + R LB3Y LVU F CE
0,01W 2x10E-6J 635-690 RBl LVU F CE
- Visible Light Transmission16%
- Filter Size24 x 36 in.
- Filter ColorBlue
- Filter TypeLaser Vision P5P10
- Optical DensityOD 10+ @ 180 – 315 nm
OD 8+ @ >315 – 385 nm
OD 4+ @ >385 – 400 nm
OD 2+ @ 730 – <770 nm
OD 3+ @ 770 – <800 nm
OD 4+ @ 800 – <840 nmOD 5
+ @ 840 – <880 nmOD 6
+ @ 880 – <960 nmOD 7
+ @ 960 – <1030 nmOD 8
+ @ 1030 – 2200 nm
OD 4+ @ >2200 – 3600 nm
OD 3+ @ >3600 – 4800 nm
OD 4+ @ >4800 – 11500 nm
OD 6+ @ 10600 nm - Laser TypeND:YAG & CO2
- Thickness0.125 in.
- Thickness Tolerance+/- .02 in.
- CEYes
- EN207>315-385 D LB6 + IRM LB8 LVU F CE
>385-400 DIRM LB4 LVU F CE
635-<720 DIRM LBl LVU F CE
720-<770 DIRM LB2 LVU F CE
770-<800 DIRM LB3 LVU F CE
800-<840 DIRM LB4 LVU F CE
840-<880 DIRM LB5 LVU F CE
880-<960 DIRM LB6 LVU F CE
960-<1030 D LB6 + IRM LB7 LVU F CE
1030-1400 D LB6 + IRM LB8 LVU F CE
>1400-3600 D LB3 + I LB4 + R LB3Y + M LBl LVU F CE
>3600-4800 DI LB3 + R LB3Y + M LBl LVU F CE
>4800-11500 DI LB4 + R LB3Y LVU F CE
0,01W 2x10E-6J 635-690 RBl LVU F CE
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LV-LSW-P5P21-12X12Laser Safety Window, Acrylic, ND:YAG & CO2, 12x12x0.125 in. | UNIVERSAL | In Stock | ||||
![]() | LV-LSW-P5P10-24X36Laser Safety Window, Acrylic, ND:YAG & CO2, 24x36x0.125 in. | UNIVERSAL | In Stock | ||||
![]() | LV-LSW-P1N01-24X36Laser Safety Window, Acrylic, ARGON & KTP, 24 x 36 x 0.125 in. | UNIVERSAL | In Stock |




