Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Laser Safety Window, Acrylic, ND:YAG & CO2, 12x12x0.125 in.

Specifications

  • Visible Light Transmission
    50%
  • Filter Size
    12 x 12 in.
  • Filter Color
    Gold
  • Filter Type
    Laservision P5P21
  • Optical Density
    OD 10+ @ 180 - 460 nm
    OD 3+ @ 780 - <800 nm
    OD 4+ @ 800 - <835 nm
    OD 6+ @ 835 - <880 nm
    OD 8+ @ 880 - <905 nm
    OD 9+ @ 905 - <940 nm
    OD 10+ @ 940 - 1055 nm
    OD 9+ @ >1055 - 1065 nm
    OD 8+ @ >1065 - 1075nm
    OD 7+ @ >1075 - 1081 nm
    OD 6+ @ >1081 - 1090 nm
    OD 5+ @ 4780 - 5050nm
    OD 8+ @ 5230 - 14570nm
  • Laser Type
    ND:YAG & CO2
  • Thickness
    0.125 in.
  • Thickness Tolerance
    +/- 0.02 in.
  • CE
    Yes
  • EN207
    D AB9 + IR AB4 + M AB6Y LV 180-315
    D AB6 + I AB8 + R AB7 + M ABBY LV >315-460
    D AB6 + I AB8 + R AB7 + M ABBY LV >460-464
    DIRM AB6 LV >464-468
    DIRM ABS LV >468-470
    DIRM AB4 LV >470-472
    DIRM AB3 LV >472-475 DIN-Gepri.ift DIRM AB2 LV >475-480
    DIRM ABl LV >480-490
    DIRM ABl LV 720-<755
    DIRM AB2 LV 755-<780
    DIRM AB3 LV 780-<800
    DIRM AB4 LV 800-<815
    DIRM ABS LV 815-<835
    DIRM AB6 LV 835-<860
    DIRM AB7 LV 860-<880
    D AB7 + I AB8 + R AB7 + M ABBY LV 880-<905
    D AB7 + I AB8 + R AB7 + M ABBY LV 905-<940
    D AB7 + I AB8 + R AB7 + M ABBY LV 940-1050
    D AB6 + I AB8 + R AB7 + M ABBY LV >1050-1065
    D AB6 + I AB8 + R AB7 + M ABBY LV >1065-1075
    D AB6 + !RM AB7 LV >1075-1081
    DIRM AB6 LV >1081-1090
    DIRM ABS LV >1090-1100
    DIRM AB4 LV >1100-1110
    DIRM AB3 LV >1110-1120
    DIRM AB2 LV>1120-1135
    DIRM ABl LV >1135-1160
    DIRM ABl LV 2255-<2438
    DIRM AB2 LV 2438-2467
    DIRM ABl LV >2467-259
    DIRM ABl LV 2780-<2805
    DIRM AB2 LV 2805-2870
    DIRM ABl LV >2870-<3053
    DIRM AB2 LV 3053-<3116
    DI AB3 + R AB3Y + M AB3 LV 3116-<3177
    DI AB3 + R AB3Y + M AB4 LV 3177-<3200
    DI AB3 + R AB3Y + M AB5Y LV 3200-3510
    DI AB3 + R AB3Y + M AB4 LV >3510-3525
    DI AB3 + R AB3Y + M AB3 LV >3525-3618
    DIRM AB2 LV >3618-3700
    DIRM ABl LV >3700-<3933
    DIRM AB2 LV 3933-<4010
    DI AB3 + R AB3Y + M AB3 LV 4010-<4040
    DI AB3 + R AB3Y + M AB4 LV 4040-4195
    DIRM AB2 LV >4195-<4390
    DI AB3 + R AB3Y + M AB4 LV 4390-<4425
    DI AB3 + R AB3Y + M AB6Y LV 4425-4565
    DI AB3 + R AB3Y + M AB4 LV >4565-4590
    DIRM AB 2 LV >4590-<4780
    DI AB3 + R AB3Y + M AB5Y LV 4780-5050
    DI AB3 + R AB3Y + M AB4 LV >5050-5230
    DI AB3 + R AB3Y + M AB6Y LV >5230-14570
    DI AB3 + R AB3Y + M AB4 LV >14570-16460
    DI AB3 + R AB3Y + M AB6Y LV >16460-21500
    DI AB3 + R AB3Y + M AB4 LV >21500-<23200
    DI AB3 + R AB3Y + M AB6Y LV 23200-25000

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Lab Safety WindowsLV-LSW-P5P21-12X12Laser Safety Window, Acrylic, ND:YAG & CO2, 12x12x0.125 in.
In Stock
$246
Lab Safety WindowsLV-LSW-P5P10-24X36Laser Safety Window, Acrylic, ND:YAG & CO2, 24x36x0.125 in.
In Stock
$1,400
Lab Safety WindowsLV-LSW-P1N01-24X36Laser Safety Window, Acrylic, ARGON & KTP, 24 x 36 x 0.125 in.
In Stock
$1,410