Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Laser Safety Window, Acrylic, ARGON & KTP, 36 x 48 x 0.125 in.

Specifications

  • Visible Light Transmission
    38%
  • Filter Size
    36 x 48 in.
  • Filter Color
    Orange
  • Filter Type
    Laservision P1N01
  • Optical Density
    OD 5+ @ 190 - 375 nm
    OD 4+ @ 375 - 532 nm
    OD 6+ @ 532 nm
    OD 5+ @ 10600 nm
  • Laser Type
    ARGON & KTP
  • Thickness
    0.125 in.
  • Thickness Tolerance
    +/- 0.02 in.
  • CE
    Yes

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Lab Safety WindowsLV-LSW-P5P21-12X12Laser Safety Window, Acrylic, ND:YAG & CO2, 12x12x0.125 in.
In Stock
$246
Lab Safety WindowsLV-LSW-P5P10-24X36Laser Safety Window, Acrylic, ND:YAG & CO2, 24x36x0.125 in.
In Stock
$1,400
Lab Safety WindowsLV-LSW-P1N01-24X36Laser Safety Window, Acrylic, ARGON & KTP, 24 x 36 x 0.125 in.
In Stock
$1,410