Sorry, this product is no longer offered for sale.

Laser Safety Window, Acrylic, ND:YAG & CO2, 36x48x0.125 in.

Specifications

  • Visible Light Transmission
    16%
  • Filter Size
    36 x 48 in.
  • Filter Color
    Blue
  • Filter Type
    Laser Vision P5P10
  • Optical Density
    OD 10+ @ 180 – 315 nm
    OD 8+ @ >315 – 385 nm
    OD 4+ @ >385 – 400 nm
    OD 2+ @ 730 – <770 nm
    OD 3+ @ 770 – <800 nm
    OD 4+ @ 800 – <840 nmOD 5
    + @ 840 – <880 nmOD 6
    + @ 880 – <960 nmOD 7
    + @ 960 – <1030 nmOD 8
    + @ 1030 – 2200 nm
    OD 4+ @ >2200 – 3600 nm
    OD 3+ @ >3600 – 4800 nm
    OD 4+ @ >4800 – 11500 nm
    OD 6+ @ 10600 nm
  • Laser Type
    ND:YAG & CO2
  • Thickness
    0.125 in.
  • Thickness Tolerance
    +/- .02 in.
  • CE
    Yes
  • EN207
    >315-385 D LB6 + IRM LB8 LVU F CE
    >385-400 DIRM LB4 LVU F CE
    635-<720 DIRM LBl LVU F CE
    720-<770 DIRM LB2 LVU F CE
    770-<800 DIRM LB3 LVU F CE
    800-<840 DIRM LB4 LVU F CE
    840-<880 DIRM LB5 LVU F CE
    880-<960 DIRM LB6 LVU F CE
    960-<1030 D LB6 + IRM LB7 LVU F CE
    1030-1400 D LB6 + IRM LB8 LVU F CE
    >1400-3600 D LB3 + I LB4 + R LB3Y + M LBl LVU F CE
    >3600-4800 DI LB3 + R LB3Y + M LBl LVU F CE
    >4800-11500 DI LB4 + R LB3Y LVU F CE
    0,01W 2x10E-6J 635-690 RBl LVU F CE

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Lab Safety WindowsLV-LSW-P5P21-12X12Laser Safety Window, Acrylic, ND:YAG & CO2, 12x12x0.125 in.
$246
Lab Safety WindowsLV-LSW-P5P10-24X36Laser Safety Window, Acrylic, ND:YAG & CO2, 24x36x0.125 in.
$1,400
Lab Safety WindowsLV-LSW-P1N01-24X36Laser Safety Window, Acrylic, ARGON & KTP, 24 x 36 x 0.125 in.
$1,410