Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Laser Safety Window, Acrylic, ND:YAG & CO2, 36x48x0.125 in.

Specifications

  • Visible Light Transmission
    50%
  • Filter Size
    36 x 48 in.
  • Filter Color
    Gold
  • Filter Type
    Laservision P5P21
  • Optical Density
    OD 10+ @ 180 - 460 nm
    OD 3+ @ 780 - <800 nm
    OD 4+ @ 800 - <835 nm
    OD 6+ @ 835 - <880 nm
    OD 8+ @ 880 - <905 nm
    OD 9+ @ 905 - <940 nm
    OD 10+ @ 940 - 1055 nm
    OD 9+ @ >1055 - 1065 nm
    OD 8+ @ >1065 - 1075nm
    OD 7+ @ >1075 - 1081 nm
    OD 6+ @ >1081 - 1090 nm
    OD 5+ @ 4780 - 5050nm
    OD 8+ @ 5230 - 14570nm
  • Laser Type
    ND:YAG & CO2
  • Thickness
    0.125 in.
  • Thickness Tolerance
    +/- 0.02 in.
  • CE
    Yes
  • EN207
    D AB9 + IR AB4 + M AB6Y LV 180-315
    D AB6 + I AB8 + R AB7 + M ABBY LV >315-460
    D AB6 + I AB8 + R AB7 + M ABBY LV >460-464
    DIRM AB6 LV >464-468
    DIRM ABS LV >468-470
    DIRM AB4 LV >470-472
    DIRM AB3 LV >472-475 DIN-Gepri.ift DIRM AB2 LV >475-480
    DIRM ABl LV >480-490
    DIRM ABl LV 720-<755
    DIRM AB2 LV 755-<780
    DIRM AB3 LV 780-<800
    DIRM AB4 LV 800-<815
    DIRM ABS LV 815-<835
    DIRM AB6 LV 835-<860
    DIRM AB7 LV 860-<880
    D AB7 + I AB8 + R AB7 + M ABBY LV 880-<905
    D AB7 + I AB8 + R AB7 + M ABBY LV 905-<940
    D AB7 + I AB8 + R AB7 + M ABBY LV 940-1050
    D AB6 + I AB8 + R AB7 + M ABBY LV >1050-1065
    D AB6 + I AB8 + R AB7 + M ABBY LV >1065-1075
    D AB6 + !RM AB7 LV >1075-1081
    DIRM AB6 LV >1081-1090
    DIRM ABS LV >1090-1100
    DIRM AB4 LV >1100-1110
    DIRM AB3 LV >1110-1120
    DIRM AB2 LV>1120-1135
    DIRM ABl LV >1135-1160
    DIRM ABl LV 2255-<2438
    DIRM AB2 LV 2438-2467
    DIRM ABl LV >2467-259
    DIRM ABl LV 2780-<2805
    DIRM AB2 LV 2805-2870
    DIRM ABl LV >2870-<3053
    DIRM AB2 LV 3053-<3116
    DI AB3 + R AB3Y + M AB3 LV 3116-<3177
    DI AB3 + R AB3Y + M AB4 LV 3177-<3200
    DI AB3 + R AB3Y + M AB5Y LV 3200-3510
    DI AB3 + R AB3Y + M AB4 LV >3510-3525
    DI AB3 + R AB3Y + M AB3 LV >3525-3618
    DIRM AB2 LV >3618-3700
    DIRM ABl LV >3700-<3933
    DIRM AB2 LV 3933-<4010
    DI AB3 + R AB3Y + M AB3 LV 4010-<4040
    DI AB3 + R AB3Y + M AB4 LV 4040-4195
    DIRM AB2 LV >4195-<4390
    DI AB3 + R AB3Y + M AB4 LV 4390-<4425
    DI AB3 + R AB3Y + M AB6Y LV 4425-4565
    DI AB3 + R AB3Y + M AB4 LV >4565-4590
    DIRM AB 2 LV >4590-<4780
    DI AB3 + R AB3Y + M AB5Y LV 4780-5050
    DI AB3 + R AB3Y + M AB4 LV >5050-5230
    DI AB3 + R AB3Y + M AB6Y LV >5230-14570
    DI AB3 + R AB3Y + M AB4 LV >14570-16460
    DI AB3 + R AB3Y + M AB6Y LV >16460-21500
    DI AB3 + R AB3Y + M AB4 LV >21500-<23200
    DI AB3 + R AB3Y + M AB6Y LV 23200-25000

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Lab Safety WindowsLV-LSW-P5P21-12X12Laser Safety Window, Acrylic, ND:YAG & CO2, 12x12x0.125 in.
In Stock
$246
Lab Safety WindowsLV-LSW-P5P10-24X36Laser Safety Window, Acrylic, ND:YAG & CO2, 24x36x0.125 in.
In Stock
$1,400
Lab Safety WindowsLV-LSW-P1N01-24X36Laser Safety Window, Acrylic, ARGON & KTP, 24 x 36 x 0.125 in.
In Stock
$1,410