Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Laser Safety Window, Acrylic, ND:YAG & CO2, 12x12x0.125 in.

Specifications

  • Visible Light Transmission
    16%
  • Filter Size
    12 x 12 in.
  • Filter Color
    Blue
  • Filter Type
    Laser Vision P5P10
  • Optical Density
    OD 10+ @ 180 – 315 nm
    OD 8+ @ >315 – 385 nm
    OD 4+ @ >385 – 400 nm
    OD 2+ @ 730 – <770 nm
    OD 3+ @ 770 – <800 nm
    OD 4+ @ 800 – <840 nmOD 5
    + @ 840 – <880 nmOD 6
    + @ 880 – <960 nmOD 7
    + @ 960 – <1030 nmOD 8
    + @ 1030 – 2200 nm
    OD 4+ @ >2200 – 3600 nm
    OD 3+ @ >3600 – 4800 nm
    OD 4+ @ >4800 – 11500 nm
    OD 6+ @ 10600 nm
  • Laser Type
    ND:YAG & CO2
  • Thickness
    0.125 in.
  • Thickness Tolerance
    +/- .02 in.
  • CE
    Yes
  • EN207
    >315-385 D LB6 + IRM LB8 LVU F CE
    >385-400 DIRM LB4 LVU F CE
    635-<720 DIRM LBl LVU F CE
    720-<770 DIRM LB2 LVU F CE
    770-<800 DIRM LB3 LVU F CE
    800-<840 DIRM LB4 LVU F CE
    840-<880 DIRM LB5 LVU F CE
    880-<960 DIRM LB6 LVU F CE
    960-<1030 D LB6 + IRM LB7 LVU F CE
    1030-1400 D LB6 + IRM LB8 LVU F CE
    >1400-3600 D LB3 + I LB4 + R LB3Y + M LBl LVU F CE
    >3600-4800 DI LB3 + R LB3Y + M LBl LVU F CE
    >4800-11500 DI LB4 + R LB3Y LVU F CE
    0,01W 2x10E-6J 635-690 RBl LVU F CE

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Lab Safety WindowsLV-LSW-P5P21-12X12Laser Safety Window, Acrylic, ND:YAG & CO2, 12x12x0.125 in.
In Stock
$246
Lab Safety WindowsLV-LSW-P5P10-24X36Laser Safety Window, Acrylic, ND:YAG & CO2, 24x36x0.125 in.
In Stock
$1,400
Lab Safety WindowsLV-LSW-P1N01-24X36Laser Safety Window, Acrylic, ARGON & KTP, 24 x 36 x 0.125 in.
In Stock
$1,410