AKP series Kinematic Breadboard Adaptors are designed to convert SA2 series breadboards into large kinematic bases. Kinematic bases provide a platform from which to mount, remove, and replace optical components with very high positional and angular repeatability.
- Converts SA2 solid breadboards to kinematic bases
- Allows precise removal and replacement of optical set ups
- Fixed or adjustable versions
- Fixed versions have lock-down feature
- Compatible with English or metric breadboards See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AKP-AJKinematic Breadboard Adaptor Set, Adjustable | In Stock | ||||
![]() | AKP-FXKinematic Breadboard Adaptor Set, Fixed | In Stock | ||||
![]() | AKP-TAAdaptor Top, Adjustable, Kinematic Breadboard Adaptor | In Stock | ||||
![]() | AKP-TFAdaptor Top, Fixed, Kinematic Breadboard Adaptor | |||||
![]() | AKP-BFKinematic Base, Flat, Optical Breadboard Adaptor | In Stock | ||||
![]() | AKP-BCKinematic Base, Cone, Optical Breadboard Adaptor | In Stock | ||||
![]() | AKP-BVKinematic Base, V-groove, Optical Breadboard Adaptor | In Stock |
Features
Make your own Kinematic Breadboard
AKP series Kinematic Breadboard Adaptors extend the function of kinematic bases to SA2 series breadboards. The design of these adaptors follows kinematic principles to ensure the highest stability and precision. Each degree of freedom is constrained just once using the Cone, V, and Flat configuration.
Fine Adjustment
The AKP-AJ Adjustable Kinematic Breadboard Adaptors are equipped with 100-TPI adjustment screws to provide fine angular adjustment and height of the breadboard. The adjustment screws have position locks to preserve final alignment of the breadboard. (Note these adjustment screw locks do not lock the breadboard to the bases as do the AKP-FX Fixed Kinematic Breadboard Adaptors).
Top-Side or Bottom-Side Mounting
AKP Kinematic Breadboard Adaptors can be mounted on the top side or bottom side of the breadboard. Top-side mounting provides the lowest surface height but leaves less mounting area on the breadboard. Bottom-side mounting provides the most mounting surface area on the breadboard but increases the surface height.
Accessories
Kinematic Breadboard Adapter Components
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AKP-BFKinematic Base, Flat, Optical Breadboard Adaptor | In Stock | ||||
![]() | AKP-BCKinematic Base, Cone, Optical Breadboard Adaptor | In Stock | ||||
![]() | AKP-BVKinematic Base, V-groove, Optical Breadboard Adaptor | In Stock | ||||
![]() | AKP-TAAdaptor Top, Adjustable, Kinematic Breadboard Adaptor | In Stock | ||||
![]() | AKP-TFAdaptor Top, Fixed, Kinematic Breadboard Adaptor |