About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Kinematic Breadboard Adaptor Set, Adjustable


Kinematic Breadboard Adaptor Set, Adjustable
Model: AKP-AJ
In Stock
Product Series Overview
Kinematic Breadboard AdaptorsThe AKP-AJ Kinematic Breadboard Adapter Set is designed to extend the function of kinematic bases to SA2 series breadboards. Unlike the AKP-FX fixed adaptors, these adaptors include 100-TPI adjustment screws
Specifications
- TypeAdjustable Breadboard Adapter Set
- Thread Type1/4-100
- MaterialAluminum
- Translation Range6.4 mm per adapter
- Load Capacity90 N per adapter

- TypeAdjustable Breadboard Adapter Set
- Thread Type1/4-100
- MaterialAluminum
- Translation Range6.4 mm per adapter
- Load Capacity90 N per adapter