About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Kinematic Breadboard Adaptor Set, Fixed


Kinematic Breadboard Adaptor Set, Fixed
Model: AKP-FX
In Stock
Product Series Overview
Kinematic Breadboard AdaptorsThe AKP-FX Kinematic Breadboard Adaptor Set is designed extend the function of kinematic bases to SA2 series breadboards. These adaptors mount directly to SA2 series breadboards either on the top side or bottom side of the breadboard. Top-side mounting provides the lowest surface height but leaves less mounting area on the breadboard. Bottom-side mounting provides the most mounting surface area on the breadboard but increases the surface height. The AKP-FX Fixed Kinematic Breadboard Adaptor set have a captive locking screws that clamp the breadboard down to the bases. With the locks engaged, the breadboard cannot be moved or removed. The AKP-FX includes three top plates and three bottom plates. SA2 breadboards are sold separately.
Specifications
- TypeFixed Breadboard Adapter Set
- Thread Type1/4-20 (M6) CLR
- MaterialAluminum
- TypeFixed Breadboard Adapter Set
- Thread Type1/4-20 (M6) CLR
- MaterialAluminum