Kinematic Base, Cone, Optical Breadboard Adaptor

The AKP-BC is the Cone version of the three kinematic base plates included with the AKP-AJ and AKP-FX set of Kinematic Breadboard Adaptors. These components can be used to create highly stable and repeatable kinematic mechanisms such as custom kinematic bases or mounts in the Cone-V-Flat configuration. These parts are made to be used together with the AKP-BV “V”- and AKP-BF “Flat”- shaped precision kinematic base plates. The precision 10 μ-in. surface finish and the super hard tungsten-carbide material make these ideal for the most demanding applications.
Specifications
- TypeKinematic Breadboard Adaptor - Base
- Thread Type1/4-20 (M6) CLR
Resources & Downloads
Other
AKP-BC RoHS Certificate(277.9 kB, PDF) AKP-BC_RoHS2021.pdf(679.4 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AKP-BFKinematic Base, Flat, Optical Breadboard Adaptor | In Stock | ||||
![]() | AKP-BVKinematic Base, V-groove, Optical Breadboard Adaptor | In Stock | ||||
![]() | AKP-TAAdaptor Top, Adjustable, Kinematic Breadboard Adaptor | In Stock | ||||
![]() | AKP-TFAdaptor Top, Fixed, Kinematic Breadboard Adaptor |