About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Adaptor Top, Fixed, Kinematic Breadboard Adaptor


Adaptor Top, Fixed, Kinematic Breadboard Adaptor
Model: AKP-TF
Product Series Overview
Kinematic Breadboard AdaptorsThe AKP-TF is the fixed kinematic adaptor plate included with the AKP-FX set of Kinematic Breadboard Adaptors. The AKP-TF Fixed Adaptor set has a captive locking screw that clamps the breadboard down to the AKP-B bases. With the locks engaged, the breadboard cannot be moved or removed. When used with the AKP-BC “Cone”, AKP-BV “V”, and AKP-BF “Flat” these components can be used to create highly stable and repeatable kinematic mechanisms such as custom kinematic bases or mounts in the Cone-V-Flat configuration.
Specifications
- TypeKinematic Breadboard Adaptor - Top
- Thread Type1/4-20 (M6) CLR
- TypeKinematic Breadboard Adaptor - Top
- Thread Type1/4-20 (M6) CLR
Resources & Downloads
Other
AKP-TF RoHS Certificate(278.6 kB, PDF) AKP-TF_RoHS2021.pdf(680.8 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | X26-192Optical Rail, Stainless Steel, 192 mm Length, 26 mm Width, M6 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TP-46Mounting Plate, 101.6 X 152.4 mm, Double Density M4 & M6 Hole Pattern | METRIC | In Stock | ||||
![]() | X26-512Optical Rail, Stainless Steel, 512 mm Length, 26 mm Width, M6 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AKP-BCKinematic Base, Cone, Optical Breadboard Adaptor | UNIVERSAL | In Stock | ||||
![]() | AKP-BFKinematic Base, Flat, Optical Breadboard Adaptor | UNIVERSAL | In Stock | ||||
![]() | AKP-BVKinematic Base, V-groove, Optical Breadboard Adaptor | UNIVERSAL | In Stock |