Optical Rail, Stainless Steel, 512 mm Length, 26 mm Width, M6

The X26-512 Stainless Steel Optical Rail is an excellent choice for construction of precision optical systems such as spatial filters, interferometers, collimators, and microscopes. This 512 mm length rail with an M6 hole on each end can be fixed to optical tables by using CN26-12 Carriers upside down as rail feet. Carriers can easily be fixed to any of the four sides of the symmetrical cross-shaped rail providing four parallel work surfaces. Dovetail construction enables fast, easy mounting and secure clamping of carriers at any point along the rail without removing other components. Compatible optical mounts, which include SL Series Gimbal Optical Mounts, SB Series Optic and Lens Barrel Mounts, and SB18YZ Series Lens Positioners, are provided a common optical axis height of 40 mm above the rail surface.
Resources & Downloads
2D Product Drawings
X26 DWG-S(77.9 kB, PDF)
Other
X26-512 RoHS Certificate(279.8 kB, PDF) X26-512_RoHS2021.pdf(682.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RH-40Spacer Block, For CN26C 90° Rail Carrier | |||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | X26-192Optical Rail, Stainless Steel, 192 mm Length, 26 mm Width, M6 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X26-128Optical Rail, Stainless Steel, 128 mm Length, 26 mm Width, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X26-384Optical Rail, Stainless Steel, 384 mm Length, 26 mm Width, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X48-1.5Optical Rail, Aluminum, 1500 mm Length, M4 Threads, X48 Series | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X26-256Optical Rail, Stainless Steel, 256 mm Length, 26 mm Width, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-CN26-12Optical Rail Carrier, 12 mm Length, M6 Thread, X26 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-CN26-90Optical Rail Carrier, 90 mm Length, M6 Thread, X26 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CN26-12Optical Rail Carrier, 12 mm Length, 1/4-20 Thread, X26 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-CN26-140Optical Rail Carrier, 140 mm Length, M6 Thread, X26 Series | |||||
![]() | CN26-40Optical Rail Carrier, 40 mm Length, 1/4-20 Thread, X26 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CN26-90Optical Rail Carrier, 90 mm Length, 1/4-20 Thread, X26 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TSJRotating Base, For SJ25.4, 4-40 & 1/4-20 | In Stock | ||||
![]() | CPT26.08Optical Post Carrier, TSP Series Post, X26 Series Rail | |||||
![]() | CPT26.12Optical Post Carrier, SP Series Post, X26 Series Rail | |||||
![]() | SJ25.4Kinematic Mirror Mount, 25.4 mm, ±1° tip/tilt, 4-40 & 1/4-20 |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-CN26-40Optical Rail Carrier, 40 mm Length, M6 Thread, X26 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-CN26-12Optical Rail Carrier, 12 mm Length, M6 Thread, X26 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X26-128Optical Rail, Stainless Steel, 128 mm Length, 26 mm Width, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X26-256Optical Rail, Stainless Steel, 256 mm Length, 26 mm Width, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X26-192Optical Rail, Stainless Steel, 192 mm Length, 26 mm Width, M6 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-CN26-90Optical Rail Carrier, 90 mm Length, M6 Thread, X26 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-CN26-140Optical Rail Carrier, 140 mm Length, M6 Thread, X26 Series | |||||
![]() | X26-384Optical Rail, Stainless Steel, 384 mm Length, 26 mm Width, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AKP-TFAdaptor Top, Fixed, Kinematic Breadboard Adaptor | |||||
![]() | M-TP-46Mounting Plate, 101.6 X 152.4 mm, Double Density M4 & M6 Hole Pattern | In Stock |
























