About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Kinematic Base, Flat, Optical Breadboard Adaptor


Kinematic Base, Flat, Optical Breadboard Adaptor
Model: AKP-BF
In Stock
Product Series Overview
Kinematic Breadboard AdaptorsThe AKP-BF is the Flat version of the three kinematic base plates included with the AKP-AJ and AKP-FX set of Kinematic Breadboard Adaptors. These components can be used to create highly stable and repeatable kinematic mechanisms such as custom kinematic bases or mounts in the Cone-V-Flat configuration. These parts are made to be used together with the AKP-BV “V”- and AKP-BC “Cone”- shaped precision kinematic base plates. The precision 10 μ-in. surface finish and the super hard tungsten-carbide material make these ideal for the most demanding applications.
Specifications
- TypeKinematic Breadboard Adaptor - Base
- Thread Type1/4-20 (M6) CLR
- TypeKinematic Breadboard Adaptor - Base
- Thread Type1/4-20 (M6) CLR
Resources & Downloads
Other
AKP-BF RoHS Certificate(277.9 kB, PDF) AKP-BF_RoHS2021.pdf(679.6 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | AKP-BVKinematic Base, V-groove, Optical Breadboard Adaptor | UNIVERSAL | In Stock | ||||
![]() | AKP-BCKinematic Base, Cone, Optical Breadboard Adaptor | UNIVERSAL | In Stock | ||||
![]() | AKP-TAAdaptor Top, Adjustable, Kinematic Breadboard Adaptor | UNIVERSAL | In Stock | ||||
![]() | AKP-TFAdaptor Top, Fixed, Kinematic Breadboard Adaptor | UNIVERSAL |