Compare Model Drawings, CAD & Specs Type Base size Thread Type Availability Price
$117
In Stock
Kinematic Base 25 x 25 mm 2-56 and 8-32
In Stock
$57
In Stock
Kinematic Base Top Plate 25 x 25 mm 2-56 and 8-32
In Stock
$75
In Stock
Kinematic Base Bottom Plate 25 x 25 mm 8-32 (M4) CLR
In Stock
$134
In Stock
Kinematic Base 50.5 x 62.2 mm 6-32 and 1/4-20
In Stock
$75
In Stock
Kinematic Base Top Plate 50.5 x 62.2 mm 6-32 and 1/4-20
In Stock
$89
In Stock
Kinematic Base Bottom Plate 50.5 x 62.2 mm 1/4-20 (M6) CLR
In Stock
$232
In Stock
Kinematic Base 76.2 x 76.2 mm 6-32 and 1/4-20
In Stock
$149
In Stock
Kinematic Base Top Plate 76.2 x 76.2 mm 6-32 and 1/4-20
In Stock
$179
In Stock
Kinematic Base Bottom Plate 76.2 x 76.2 mm 1/4-20 (M6) CLR
In Stock
$331
In Stock
Kinematic Base 101.6 x 114.3 mm 1/4-20
In Stock
$117
In Stock
Kinematic Base Top Plate 88.9 x 101.6 mm 1/4-20
In Stock
$117
Kinematic Base 25 x 25 mm M2 and M4
$57
In Stock
Kinematic Base Top Plate 25 x 25 mm M2 and M4
In Stock
$134
In Stock
Kinematic Base 50.5 x 62.2 mm M3 and M6
In Stock
$75
In Stock
Kinematic Base Top Plate 50.5 x 62.2 mm M3 and M6
In Stock
$232
Kinematic Base 76.2 x 76.2 mm M3 and M6
$149
In Stock
Kinematic Base Top Plate 76.2 x 76.2 mm M3 and M6
In Stock
$331
In Stock
Kinematic Base 101.6 x 114.3 mm M6
In Stock
$117
In Stock
Kinematic Base Top Plate 88.9 x 101.6 mm M6
In Stock

Features

Convenient Magnetic Coupling

BK-Series bases utilize four high-strength magnets to securely couple the top and bottom plates together. The magnetically-coupled plates are easy to release by simply tilting the mounted component. The edges are chamfered to reduce the risk of pinching your fingers when coupling the top and bottom plates.

Four high-strength magnets in the BK-3A couple the plates together.

Bolt Down Anywhere at Any Orientation

The BK-3A kinematic bases feature a freely rotating disk insert with an eccentric clearance slot. Permiting 0.72 in. of translation which covers at least half the diagonal distance of standard 1.0 in. (25 mm) mounting hole grids, this patented mounting method allows an optical component to blot down anywhere and at any orientation on our optical tables and breadboards.

Reliable Mechanical Coupling

The BKL-4 Kinematic Bases are designed with a threaded lock-down mechanism located in the center of the base plate. Turning the thumb-wheel in the base plate rotates a threaded post, which tightens the tapped top plate to the base. Because the lock-down mechanism is located in the center of the three kinematic reference points, locking pressure is applied gradually and evenly for repeatable positioning time after time.

BKL-4 Locking Kinematic Base

Exceptional Repeatability

Three polished steel balls in the bottom plate register with a hardened cone, groove, and flat in the top plate so the two plates relocate precisely every time. These bases are especially time-saving in setups where optical elements must frequently be interchanged, or when reference elements must occasionally be inserted in an optical path.

Top and Bottom Interfacing Surfaces of BK-2A