Compare Model Drawings, CAD & Specs Fiber Type Core Size Fiber Connector Availability Price
$1,640
In Stock
Round Ø105 µm FC/PC Metal Ferrule
In Stock
$1,640
In Stock
Round Ø105 µm 905 SMA
In Stock
$1,640
5 Weeks
Round Ø200 µm FC/PC Metal Ferrule
5 Weeks
$1,500
In Stock
Round Ø200 µm 905 SMA
In Stock
$1,500
In Stock
Round Ø400 µm FC/PC Metal Ferrule
In Stock
$1,500
In Stock
Round Ø400 µm 905 SMA
In Stock
$1,730
In Stock
Square 200x200 µm FC/PC Metal Ferrule
In Stock
$1,730
In Stock
Square 200x200 µm 905 SMA
In Stock
$1,870
In Stock
Square 400x400 µm FC/PC Metal Ferrule
In Stock
$1,870
In Stock
Square 400x400 µm 905 SMA
In Stock

Specifications

  • Fiber Type
    Square Core or Circular Core
  • Fiber Connector
    FC or SMA
  • Operating Wavelength
    400-1550 nm
  • Operating Temperature
    -20 to +60 °C
  • Operating Humidity
    <50% RH
  • Core Size
    100-400 µm
  • Power Requirements
    +5 Volt, <1 Watt

Features

Lower the Speckle Contrast in Fiber Output

For many fiber coupled applications, reduction in speckle is required as modal noise interferes with optimal performance. Our despeckler effectively eliminates unwanted modal noise within an optical fiber, and is an ideal choice for fiber assemblies used in the Life Sciences, Digital Laser Projection, Interferometry, Laser Beam Homogenization, Lithography, and Metrology. 

All-In-One Integrated Design

Our speckle reduction solution features a small form factor, a De-Speckling rate up to 10,000 Hz and performs quietly at 50-60 dB, similar to that of light rainfall. It is compact enough to integrate into any assembly and simple enough to use with little to no installation required. Driver is included.

Square and Round Fiber Type

The de-specklers are available with either the 200x200 µm or 400x400 µm core size square fiber or the traditional circular core fibers, with the core size ranging from 105 to 400 µm. The sqaure core fibers are ideal for imaging applications as they generate a flat-top intensity profile. The circular core fiber ensures compatibility with widely available optical fibers to minimize the coupling losses in complex systems.  

FC/PC or SMA Connectors Available

The fiber optic de-specklers are equipped with either the FC/PC or the SMA fiber connector on each end. To connect to different type of fiber connectors, please use the appropriate Fiber Optic Mating Adapters. With the square core fiber, the key in the FC/PC connector serves as the fiber orientation indicator.