De-Speckler, Square 200/300 μm, 1 m FC/PC

  • Fiber Type
    Square
  • Fiber Connector
    FC/PC Metal Ferrule
  • Operating Wavelength
    400-1550 nm
  • Operating Frequency
    Up to 10,000 Hz
  • Numeric Aperture
    0.20
  • Core Size
    200x200 µm
  • Power Requirements
    +5 Volt, <1 Watt