De-Speckler, Round 400/440 μm, 1 m FC/PC

  • Fiber Type
    Round
  • Fiber Connector
    FC/PC Metal Ferrule
  • Operating Wavelength
    400-1550 nm
  • Operating Frequency
    Up to 10,000 Hz
  • Length
    1 m. long fiber each side
  • Numeric Aperture
    0.22
  • Core Size
    Ø400 µm
  • Power Requirements
    +5 Volt, <1 Watt