De-Speckler, Square 400/600 μm, 1 m FC/PC

  • Fiber Type
    Square
  • Fiber Connector
    FC/PC Metal Ferrule
  • Operating Wavelength
    280 - 2200 nm
  • Length
    1 m. long fiber each side
  • Numeric Aperture
    0.22 ± 0.02
  • Core Size
    400 ± 8 µm
  • Cladding Diameter
    Ø440 ± 9 µm
  • Power Requirements
    +5 Volt, <1 Watt