De-Speckler, Round 105/125 μm, 1m FC/PC

The De-Speckler is a small, low power (<1 Watt) solution for reducing speckle. The best results are within the 400-1550 nm wavelength range and 100-400 μm core size range. Square core fiber and round core fiber are the most effective fibers within the despeckler. Our speckle reduction solution has a De-Speckling rate up to 10,000Hz and performs quietly at 50-60 dB, similar to that of light rainfall. Given the simplicity of the De-Speckler, there is no need for maintenance or initial training, simply plug it in and reduce speckle.
Specifications
- Fiber TypeRound
- Fiber ConnectorFC/PC Metal Ferrule
- Operating Wavelength275 - 2100 nm
- Length1 m. long fiber each side
- Numeric Aperture0.22 ± 0.02
- Core SizeØ100 ± 3 µm
- Cladding DiameterØ120 ± 3 µm
- Power Requirements+5 Volt, <1 Watt
Resources & Downloads
Literature
De-Speckler Datasheet(1.5 MB, PDF)
Other
De-Speckler RoHS(515.6 kB, PDF) De-Speckler CE(49.3 kB, PDF)
2D Product Drawings
De-Speckler-DWG(278.1 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-DS-AFS105-SMADe-Speckler, Round 105/125 μm, 1 m SMA | In Stock |