About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
- Products
- Optics
- Fiber Optics
- Fiber-Optic Lab Supplies
- Fiber Termination Tools
- Fiber Mode Scrambler

Fiber Mode Scrambler

Fiber Mode Scrambler
The FM-1 Fiber Mode Scrambler produces a stable mode distribution in a fiber and low insertion loss regardless of the light launch conditions. This condition is important when making accurate measurements of properties and losses due to fiber components.
- Repeatedly provides an equilibrium mode distribution
- Simulates kilometer lengths of fiber
- Negligible insertion loss
- Optimized for 50 and 100 µm core, graded-index fibers See All Features
Showing 1 of 1 total products
Compatibility:
| Compare | Description | Compatibility | Drawings, CAD & Specs | Type | Fiber Type | Avail. | Price | ||
|---|---|---|---|---|---|---|---|---|---|
![]() | FM-1Fiber Mode Scrambler, Knob Control, Graduated Scale | UNIVERSAL | Mode Scrambler | Standard Acrylate coating 250um | 1 Week ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Precision Mode Scrambling
Its precision mechanism gently presses the fiber between specially designed corrugated surfaces to cause micro bending of the fiber. This dramatically increases mode coupling among guided modes (known as mode scrambling) and coupling of high-order guided modes to radiation modes (mode filtering). The distribution of power among the modes is then independent of the launch conditions of the light, simulating the distribution achieved after the light has traveled through several kilometers of fiber.
Graduated Scale Included
A graduated scale assures that the fiber may be removed and replaced while the pressure is reset with high repeatability.
Resources
Manuals
FM-1 Mode Scrambler User's Manual(2.6 MB, PDF)