Model F-CC Cable Clamp is a convenient, general-purpose device that securely holds fiber cables and provides strain relief. The fiber can be clamped in place in either of two V-grooves.
- Easy-to-Use Cable Clamp
- Dual V-grooves Add Flexibility
- Secure Holding Force See All Features
Features
Easy Mounting
The two clamping bars can easily mount to any standard optical posts. They lock in place with a knurled thumbscrew. For direct mounting to tables, positioners and post holders, a stub post with a threaded stud is also provided. The stub post can also be used to hold a cable in the outer V-groove when the clamp is post-mounted.