Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 2 of 2 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
High Power Bar Laser Diode Mounts764H-061Laser Diode Mount, CS Bar, 61 W High Power, Temp Controlled
$2,120
High Power Bar Laser Diode Mounts764H-110Laser Diode Mount, CS Bar, High Power, Temp Controlled
$2,545

Specifications

Features

Fine Control of High Power Diode Temperature

An internal series of Peltier Thermoelectric (TE) coolers provide for fine control of the device temperature, enabling wavelength tuning and outstanding stabilization.

Flexible Diode Mounting on Top Copper Plate

The copper mounting plate offers a range of mounting holes to work with a wide variety of high power laser diodes. -061 is shown. Laser diodes offered by other manufacturers in the market can be accommodated with special hole patters that can be drilled on the copper plate. The top copper plate is also sold separately in case custom hole patterns need to be created. Spare plates can be ordered as required.

Accessories

Recommended Temperature Controller

Compare Description Drawings, CAD & Specs Avail. Price
±14 A Thermoelectric Temperature Controllers3700Temperature Controller, Thermoelectric, ±14A, ±24V, 336W, USB, High Power
$7,995

Spare Parts

Compare Description Drawings, CAD & Specs Avail. Price
High Power Bar Laser Diode Mounts90032541Top Plate, Spare, 764H-061 High Power Laser Diode Mount
$580
High Power Bar Laser Diode Mounts90032542Top Plate, Spare, 764H-110 High Power Laser Diode Mount
$429

Resources