Laser Diode Mount, CS Bar, 61 W High Power, Temp Controlled

  • Package Type
    CS Bar
  • TE Cooler
    Yes
  • TE Current Range
    -6.0 to +6.0 A
  • Temperature Range
    -10 to 80°C
  • Temperature Sensor
    10 kΩ NTC Thermistor
  • TEC Controller Connector Type
    Pigtailed D-Sub 7W2 Male
  • Heat Dissipation Capability
    61 W  
  • Dimensions
    141 x 120 x 200 mm
  • Weight
    3.7 kg