Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Laser Diode Mount, CS Bar, High Power, Temp Controlled

Specifications

  • Package Type
    CS Bar
  • TE Cooler
    Yes
  • TE Current Range
    -11.0 to + 11.0 A
  • Temperature Range
    -10 to 80°C
  • Temperature Sensor
    10 kΩ NTC Thermistor
  • TEC Controller Connector Type
    Pigtailed D-Sub 7W2 Male
  • Heat Dissipation Capability
    110 W  
  • Dimensions
    197.3 x 143 x 221 mm
  • Weight
    5 kg  
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Collimated TO-56 and TO-9 Laser Diode Mounts710Laser Diode Mount, 3 & 4-pin TO-Can, Temp Controlled
2 Weeks
$1,485
High Power Bar Laser Diode Mounts764H-061Laser Diode Mount, CS Bar, 61 W High Power, Temp Controlled
2 Weeks
$2,120

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
±14 A Thermoelectric Temperature Controllers3700Temperature Controller, Thermoelectric, ±14A, ±24V, 336W, USB, High Power$7,995
High Power Bar Laser Diode Mounts90032542Top Plate, Spare, 764H-110 High Power Laser Diode Mount
6 Weeks
$429