Vibration Isolator, Mechanical, 17 lb (7.6 kg) to 50 lb (22.5 kg)

The VIB320X-1750 bearing is a self-contained unit that provides both vertical and horizontal isolation from 17 lbs (7.6 kg) to 50 lbs (22.5 kg). The isolators feature a 4.75 Hz vertical resonance frequency and a horizontal resonance of 3.25 Hz. This is sufficient performance to eliminate 85% of vibration noise seen within typical laboratories. The VIB320X bearings attach to the VIBe base plate via specially designed brackets that feature a threaded aperture to allow leveling adjustment of the platform.
Superior Mechanical Design
Superior isolation effect in the VIB320X isolators is achieved by combined action of vertical spring and horizontal rollers. The balls are displaced between the parabolic shaped raceways due to micro-vibration and restored to the neutral position by gravity, acting akin to a pendulum. Horizontal deformation of the spring provides additional flexibility, thus leading to low natural frequency (as low as 3.25 Hz) and therefore excellent isolation of horizontal vibration. Isolation of vertical vibration is achieved by specially designed variable-pitch spring. When the load supported by isolators increases, the coils with smaller pitch settle on each other first, thereby reducing the effective number of active coils and increasing the stiffness of the spring. This way the stiffness of the spring increases by the same proportion as the supported mass, which leads to a constant natural frequency over the load range. This CNF (constant natural frequency) property leads to better overall isolation in multi-support spatial systems.
Mechanical Isolation
VIB320X isolators are mechanical isolators using VIBe™ technology that are maintenance-free and user configurable. Featuring great robustness for tough environment, quicker settling time than pneumatic isolators and solid performance for vibration isolation, the VIB320X isolators are very popular among microscopy, precision measurement and inspection, and other sensitive applications.
Proper Loading
Each of the VIBe™ isolators in the platform needs to be properly loaded in order to achieve maximized vibration isolation performance. A special gap tool is shipped with the platform to verify the proper loading of the isolators. This gap tool measures 0.56 inch wide by 0.1 inch thick and it is used to determine that the gap in the isolator is more than 0.1 inch but less than 0.56 inch. If the gap is larger than 0.56 inch, the bearing does not have enough weight on it. Conversely, if the gap is smaller than 0.1 inch, it is overloaded.
Specifications
- Load Capacity per Isolator50 lb (22.5 kg)
- Minimum Isolator Load17 lb (7.6 kg)
- Horizontal Isolation, Resonance3.25 Hz
- Vertical Isolation, Resonance4.75 Hz
- Weight0.5 lb (0.2 kg)



Resources & Downloads
3D Product Models
Technical Notes
2D Product Drawings
VIB320X MECHANICAL OUTLINE.PDF(46.3 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VIB320 Mechanical Vibration Isolator AccessoriesVIB320 Mechanical Vibration Isolator Accessories | |||||
![]() | VIBe VIP320 Mechanical Isolation Platform AccessoriesVIBe VIP320 Mechanical Isolation Platform Accessories |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VIB320X-35100Vibration Isolator, Mechanical, 35 lb (15.8 kg) to 100 lb (45 kg) | 1 Week | ||||
![]() | VIB320X-0824Vibration Isolator, Mechanical, 8 lb (3.6 kg) to 24 lb (10.8 kg) | In Stock | ||||
![]() | VIB320X-1750Vibration Isolator, Mechanical, 17 lb (7.6 kg) to 50 lb (22.5 kg) | In Stock | ||||
![]() | B320-ACC-021Threaded Stud, M6 x 25 mm, VIB320 Series Isolators | 2 Weeks | ||||
![]() | VIB-BRKTIsolator Mounting Bracket, VIBe Series | In Stock |







