Vibration Isolator, Mechanical, 35 lb (15.8 kg) to 100 lb (45 kg)

Specifications

  • Load Capacity per Isolator
    100 lb (45 kg)
  • Minimum Isolator Load
    35 lb (15.8 kg)
  • Horizontal Isolation, Resonance
    3.5 Hz
  • Vertical Isolation, Resonance
    5.25 Hz
  • Weight
    0.5 lb (0.2 kg)
undefined
undefined
undefined

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
VIB320 Mechanical Vibration Isolator AccessoriesVIB320 Mechanical Vibration Isolator AccessoriesVIB320 Mechanical Vibration Isolator Accessories
VIBe™ VIP320 Mechanical Isolation Platform AccessoriesVIBe VIP320 Mechanical Isolation Platform AccessoriesVIBe VIP320 Mechanical Isolation Platform Accessories

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
VIB320 vibe mechanical isolatorVIB320X-1750Vibration Isolator, Mechanical, 17 lb (7.6 kg) to 50 lb (22.5 kg)
In Stock
$579