Isolator Mounting Bracket, VIBe Series

VIB-BRKT is a bearing mounting bracket. The VIB-BRKT includes two mounting screws for mounting to VIBe series base plates.
Specifications
- Weight0.1 kg
Resources & Downloads
2D Product Drawings
VIB-BRKT.PDF(15.1 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VIB320X-0824Vibration Isolator, Mechanical, 8 lb (3.6 kg) to 24 lb (10.8 kg) | In Stock | ||||
![]() | VIB320-1018Vibration Isolator, Mechanical, 10 lbs. (4.5 kg) to 18 lbs. (8.2 kg) | 2 Weeks | ||||
![]() | VIB320X-1750Vibration Isolator, Mechanical, 17 lb (7.6 kg) to 50 lb (22.5 kg) | In Stock |