Vibration Isolator, Mechanical, 10 lbs. (4.5 kg) to 18 lbs. (8.2 kg)

  • Load Capacity per Isolator
    8.2 kg  
  • Minimum Isolator Load
    4.5 kg  
  • Horizontal Isolation, Resonance
    6.3 Hz  
  • Horizontal Amplification at Resonance
    16 dB  
  • Vertical Isolation, Resonance
    6.8 Hz  
  • Vertical Amplification at Resonance
    17 dB  
  • Weight
    0.2 kg