Vibration Isolator, Mechanical, 8 lb (3.6 kg) to 24 lb (10.8 kg)

Specifications

  • Load Capacity per Isolator
    24 lb (10.8 kg)
  • Minimum Isolator Load
    8 lb (3.6 kg)
  • Horizontal Isolation, Resonance
    3.25 Hz
  • Vertical Isolation, Resonance
    4.75 Hz
  • Weight
    0.5 lb (0.2 kg)
undefined
undefined
undefined

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
VIB320 Mechanical Vibration Isolator AccessoriesVIB320 Mechanical Vibration Isolator AccessoriesVIB320 Mechanical Vibration Isolator Accessories
VIBe™ VIP320 Mechanical Isolation Platform AccessoriesVIBe VIP320 Mechanical Isolation Platform AccessoriesVIBe VIP320 Mechanical Isolation Platform Accessories

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
VIB320X Mechanical Vibration IsolatorsVIB320X-1750Vibration Isolator, Mechanical, 17 lb (7.6 kg) to 50 lb (22.5 kg)
$579
VIBe VIP320 Mechanical Isolation Platform AccessoriesVIB-BRKTIsolator Mounting Bracket, VIBe Series
$55
VIB320 Mechanical Vibration Isolator AccessoriesB320-ACC-021Threaded Stud, M6 x 25 mm, VIB320 Series Isolators
$62
VIB320X Mechanical Vibration IsolatorsVIB320X-0824Vibration Isolator, Mechanical, 8 lb (3.6 kg) to 24 lb (10.8 kg)
$579