About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Threaded Stud, M6 x 25 mm, VIB320 Series Isolators




Threaded Stud, M6 x 25 mm, VIB320 Series Isolators
Model: B320-ACC-021
2 Weeks
Product Series Overview
VIB320 Mechanical Vibration Isolator AccessoriesThe B320-ACC-021 is a M6 x 25 mm stud that can be mounted on top of the VIB320 Series isolator, so that the isolator can be attached to another plate or platform. Newport also offers other thread types for the studs, or leveler bar to attach to the top of VIB320 isolators. Each option provides +/- 0.20" (5 mm) vertical adjustment.
Specifications
- Weight0.1 kg

- Weight0.1 kg

Resources & Downloads
Technical Notes
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | VIB320X-1750Vibration Isolator, Mechanical, 17 lb (7.6 kg) to 50 lb (22.5 kg) | UNIVERSAL | In Stock | ||||
![]() | VIB320X-0824Vibration Isolator, Mechanical, 8 lb (3.6 kg) to 24 lb (10.8 kg) | UNIVERSAL | In Stock |

