Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Linear Stage, Steel, 100 mm Travel, Stepper Motor, Vacuum Compatible

Specifications

  • Travel Range
    100 mm
  • Maximum Speed
    10 mm/s
  • Minimum Incremental Motion
    300 nm
  • Centered Load Capacity
    100 N
  • Axial Load Capacity (+Cx)
    50 N
  • Inverse Axial Load Capacity (-Cx)
    -10 N
  • Accuracy, Typical
    ±1.7 µm
  • Accuracy, Guaranteed
    ±3.5 µm
  • Uni-directional Repeatability, Typical
    ±0.30 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.5 µm
  • Bi-directional Repeatability, Typical
    ±2.3 µm
  • Bi-directional Repeatability, Guaranteed
    ±3.0 µm
  • Pitch, Typical
    ±25 µrad
  • Pitch, Guaranteed
    ±50 µrad
  • Compliance in Pitch
    15 µrad/Nm
  • Yaw, Typical
    ±20 µrad
  • Yaw, Guaranteed
    ±35 µrad
  • Compliance in Yaw
    15 µrad/Nm
  • Compliance in Roll
    10 µrad/Nm
  • Drive Type
    Stepper Motor
  • Origin Repeatability
    ±2.5 µm
  • Cable Length
    3 m  
  • Vacuum Compatibility
    10-6 Torr
  • Thread Type
    M4 and M6
  • Weight
    3.3 kg  
  • MTBF
    20,000 h (25% load, 10% duty cycle)
  • Maximum Power Consumption
    10 W
  • Compliance
    RoHS 3, CE
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Literature

Related Products

Compatible Controllers

Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller
SMC100 Single Axis Motion ControllerSMC100PP3Motion Controller, Single-axis Stepper Motor
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452
Notes:
  1. Requires XPS-DRV11 driver module
  2. Requires XPS-DRV11 driver module
  3. 500 nm MIM when used with SMC controller

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Base and Top Plates for Motorized StagesUTS-TPTop Plate, UTS Stages with English Holes
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$242
EQ Motorized Stage 90 Degree Angle BracketsEQ100-LRight-Angle Bracket, UTS100 and UTS150
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,545
EQ Motorized Stage 90 Degree Angle BracketsEQ100-LV6Right-Angle Bracket, UTS100PPV6 and UTS150PPV6
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,812
Captive Screw Sets for Motorized StagesM-CAP-M41Captive Screws, Set of 4 , XY Assemblies
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$48

Similar Stage

Compare Description Drawings, CAD & Specs Avail. Price
UTS Low Profile Steel Linear StagesUTS50PPV6Motorized Linear Stage, Steel, 50 mm Travel, Stepper Motor, Vacuum Compatible$7,423

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
MTN High Load Steel Stepper Motor Linear StagesMTN200PPV6Motorized Linear Stage, Steel, Stepper Motor, 200 mm Travel, Vacuum, M4 & M6$17,073