The U200-A ULTIMA® Clear Quadrant Mirror Mount offers unsurpassed functionality. This optical mount for 2 inch (50.8 mm) diameter optics does not include actuators. Thick front and rear plates and optimized, stiff springs improve the long-term stability and provide greater protection against vibrations. Hard carbide pads enable smooth, repeatable motion. A large array of optical mounting accessories is available for these mounts making ULTIMA a basic building block for many optical systems. Convenient clearance mounting holes on each of two sides are compatible with either 8-32 or M4 screws providing quicker, more precise, and more secure mounting. ULTIMA mounts can be mounted to posts for adjustable height or pedestal posts for a stable fixed height.
The Clear Edge Advantage
With the Clear Edge design, beams can be reflected from one mount to another at smaller incident angles (Φ) taking less space between the mounts (d). Clear Edge Mounts are also ideal for compensating for pulse dispersion effects through multiple reflections on Chirped Mirrors.
Replaceable Actuators
The ULTIMA's industry-standard clamp design allows many different types of actuators to be used to adjust the mirror position to meet the requirements for any application. Actuators can be replaced with ease by simply loosening two screws to allow the actuator to gently slide into and out of the mount. ULTIMA mounts are compatible not only with standard knob and hex-key adjustment screws, but also with micrometers and motorized actuators. See our Recommended Compatible Actuators in the Accessories section below.
Extra Thick Frame
ULTIMA mounts have extra thick frames for optimal stiffness and exceptional stability. The additional stiffness lowers deflection during adjustment, allowing fast and easy alignment.
TRA12PPV6Motorized Actuator, Miniature, 12 mm Travel, Vacuum Compatible
UNIVERSAL
In Stock
$2,136
AJS100-0.5KAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob, Side Lock
UNIVERSAL
In Stock
$39
AJS100-0.5K-NLAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob
UNIVERSAL
In Stock
$32
KD.75Large Adjustment Knob, 2.0 mm Hex Key, Silver
UNIVERSAL
In Stock
$10.70
TRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor
UNIVERSAL
In Stock
$1,065
U200-A - Drawings & CAD
Additional CAD file downloads are not available for this product.
U200-A - Drawings
Additional drawings are not available for this product.
U200-A
Sign In
Request Resource
In order to provide better service and products, please provide the following brief information.
Password Reset
Enter your email address below to reset your account password.
Password Reset
Email Verification Required
Cart Items Updated
Remove Product
Remove this product from your comparison list?
Check Order Status
Provide an order number and postal code to check the status of an order or download an invoice for an order that has shipped. Login to view your complete order history.
Sign In Required
To access this and other valuable technical resources, please sign in or register for a new online account.
Add to Cart
Mirror Mount, ULTIMA®, Clear Edge, 2.0 in., No Actuators