Picomotor Actuator, Tiny, 0.5 in. Travel, Vacuum-Compatible

Specifications

  • Travel Range
    12.7 mm  
  • Minimum Incremental Motion
    <30 nm
  • Maximum Speed
    1.2 mm/min
  • Axial Load Capacity
    13 N  
  • Mounting
    6.35 mm Shank
  • Frequency
    1.75 kHz  
  • Drive Torque
    0.014 Nm  
  • Environment
    Vacuum
  • Rated Life
    >1x109 steps
  • Vacuum Compatibility
    10-6 Torr
  • Vacuum Wire Material
    Teflon®
  • Wire Length
    45 mm  
  • Operating Temperature
    10-40°C

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Vacuum Tiny Picomotor Piezo Actuators8353-UHVPiezo Actuator, Tiny Picomotor, 0.5 in. Travel, Ultra-High Vacuum
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,684

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Open-Loop Picomotor Motion Controllers8742-4-KITPicomotor Controller Kit, Four-Axis
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,455
TTL and Analog Picomotor Controller Board8712Picomotor Driver, Single-Axis, PCB-Mountable
In Stock
$894

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Open-Loop Picomotor Motion Controllers8742-4-KITPicomotor Controller Kit, Four-Axis
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,455
ULTIMA® Clear Edge Mirror MountsU200-AMirror Mount, ULTIMA®, Clear Edge, 2.0 in., No Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$192