Optical Pedestal, Magnetic Base, 2.0 in. Height, 0.5 in. Diameter, 8-32

Specifications

  • Type
    Optical Pedestal
  • Diameter
    12.7 mm  
  • Height
    50.8 mm  
  • Thread Type
    8-32
  • Material
    Stainless Steel
  • Pack Quantity
    1  
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
0.5 in. Magnetic Base Optical Pedestal PillarsSP-1.5ZOptical Pedestal, Magnetic Base, 1.5 in. Height, 0.5 in. Diameter, 8-32
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$18.60
1.5 in. Magnetic Base Optical PedestalsSR-2ZPedestal Pillar, Magnetic Base, 2 in. Height, 1.5 in. Diameter, 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$47
1.5 in. Magnetic Base Optical PedestalsSR-4ZPedestal Pillar, Magnetic Base, 4 in. Height, 1.5 in. Diameter, 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$57
Post Spacers, Extenders and Mounting AccessoriesSP-BZMagnetic Pedestal Base, 0.5 in. Diameter, 1.0 in. Height, 1/4-20$14.20
1.5 in. Magnetic Base Optical PedestalsSR-3ZPedestal Pillar, Magnetic Base, 3 in. Height, 1.5 in. Diameter, 1/4-20
In Stock
$49
0.5 in. Magnetic Base Optical Pedestal PillarsSP-3ZOptical Pedestal, Magnetic Base, 3.0 in. Height, 0.5 in. Diameter, 8-32
In Stock
$23
0.5 in. Magnetic Base Optical Pedestal PillarsSP-1ZOptical Pedestal, Magnetic Base, 1.0 in. Height, 0.5 in. Diameter, 8-32
In Stock
$16.50
0.5 in. Magnetic Base Optical Pedestal PillarsSP-4ZOptical Pedestal, Magnetic Base, 4.0 in. Height, 0.5 in. Diameter, 8-32
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$27
1.5 in. Magnetic Base Optical PedestalsSR-1ZPedestal Pillar, Magnetic Base, 1 in. Height, 1.5 in. Diameter, 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43
1.5 in. Magnetic Base Optical PedestalsSR-1.5ZPedestal Pillar, Magnetic Base, 1.5 in. Height, 1.5 in. Diameter, 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$45

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Post Spacers, Extenders and Mounting AccessoriesSP-FClamping Fork, 0.5 in. Optical Pedestals, 1/4-20(M6) Slot
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$11.50
Thread AdaptorsTR-E2E8-10Thread Adaptor, 8-32 Male to 2-56 Female , pack of 10
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$57
Thread AdaptorsTA-8M4-10Thread Adaptor, 8-32 Male to M4 Male, pack of 10
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43
Thread AdaptorsTA-8M6-10Thread Adaptor, 8-32 Male to M6 Male, pack of 10
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43
Thread AdaptorsSK-TAThread Adaptor Set, English
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$337
Thread AdaptorsTA-8Q20-10Thread Adaptor, 8-32 Male to 1/4-20 Male, pack of 10
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Post Spacers, Extenders and Mounting AccessoriesSP-FClamping Fork, 0.5 in. Optical Pedestals, 1/4-20(M6) Slot
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$11.50
Post Spacers, Extenders and Mounting AccessoriesSP-0.5EPedestal Extender, 0.5 in. Diameter, 0.5 in. Height, 8-32
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$10.80
A-Line Fixed Optic MountsLH-05DBMirror Mount, Fixed, 12.7 mm Diameter, 8-32 Thread, A-LINE
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20