Pedestal Extender, 0.5 in. Diameter, 0.5 in. Height, 8-32

  • Type
    Pedestal Extension
  • Diameter
    12.7 mm  
  • Height
    12.7 mm  
  • Thread Type
    8-32
  • Material
    Stainless Steel
  • Pack Quantity
    1  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C