Pedestal Extender, 1.0 in. Height, 0.5 in. Diameter, 8-32 Thread

The SP-1E Precision Ground Stainless Steel Mini Extension Post, is 1/2 in. diameter with a 1.0 in. height.This extension post has an 8-32 tapped hole on both ends and is used to extend the height of an SP or SP-Z post. SP Series Posts are also compatible with VPH and VPT Series Post Holders.
Specifications
- TypePedestal Extension
- Diameter12.7 mm
- Height25.4 mm
- Thread Type8-32
- MaterialStainless Steel
- Pack Quantity1
Resources & Downloads
Other
SP-1E RoHS Certificate(279.5 kB, PDF) SP-1E_RoHS2021.pdf(688.9 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-0.125-S-10Pedestal Spacer Pack, 1/8 in., 0.5 in. Diameter, 8-32 (M4) CLR, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-0.031-S-10Pedestal Spacer Pack, 1/32 in., 0.5 in. Diameter, 8-32 (M4) CLR, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-0.063-S-10Pedestal Spacer Pack, 1/16 in., 0.5 in. Diameter, 8-32 (M4) CLR, Qty 10 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-0.5EPedestal Extender, 0.5 in. Diameter, 0.5 in. Height, 8-32 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-0.25-S-10Pedestal Spacer Pack, 1/4 in., 0.5 in. Diameter, 8-32 (M4) CLR, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











