0.5 in. (12.7 mm) diameter optical post spacers and extenders increase the height of an SP-Z series pedestal pillar or SP series post to be closer to the required optical height without sacrificing stability. Spacers as thin as 1/32nd of an inch (0.79 mm) and extensions as long as 1 in. (25.4 mm) are available, all made from solid stainless steel. To convert a standard SP post to a pedestal, a 1-inch tall, precision ground, stainless steel miniature magnetic pedestal base adapter is available and can be clamped in place with an
- Extend the height of 0.5 in. post and pedestal
- Fine tune the height with spacers
- Pedestal base adapter converts post to pedestal See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-0.031-S-10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-0.063-S-10 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-0.125-S-10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-0.25-S-10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-0.5E | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-1E | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-BZ | |||||
![]() | M-SP-0.5E | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-1E | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-BZ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Extenders and Spacers for a Wide Variety of Heights
SP-E Pedestal extenders are available in fixed standard heights of 0.5 in. (8-32 thread type and 12.7 mm diameter) and 1.0 in. (8-32 thread type and 12.7 mm diameter.) For custom mounting heights, precision spacers are also available in four thicknesses, the thinnest of which is just 1/32 in. (0.8 mm) thick.
Magnetic Pedestal Base Adapter
(M-) SP-BZ pedestal base adapter is designed to convert a SP mounting post to a pedestal. It has a magnet located in the base to steady the post prior to securing it to an optical table by SP-F clamping fork. This feature allows experimenters to securely position their optical mounts prior to clamping them down. Not only does the magnetic base reduce the potential for damaging optical components, it also greatly increases the speed and efficiency with which an experiment can be set up.
Miniature Clamping Fork
The SP-F is a miniature all-stainless-steel clamping fork, designed to be used with the SP-Z series of miniature pedestal posts. Unlike other miniature post forks, the SP-F is designed to be used on industry standard 1/4-20 (M6) threaded optical tables and breadboards.
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-KTPrecision Spacer Kit, 0.5 and 1.0 in. Posts and Pedestals | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
















