Remote Control Cable, Micrometer, 4 Ft. Length

The RC-4 Remote Control Cable provides a low-cost alternative to motorized actuators for centralized control of remote or hard-to-reach mounts and stages. It allows resolution approaching that of a hand-adjusted micrometer. One end of the cable slips over the micrometer knob, while the other is held in a bracket that may be bolted to your table. A knurled knob provides comfortable turning. RC Series Cables are an adaptation of the aircraft industry’s Bowden cable. When torqued, this highly reliable cable exhibits a clockwise windup of only 4°/oz-in. (0.05°/g-cm) and a counterclockwise wind of 3°/oz-in. (0.04°/g-cm). We supply a connecting bar for use with our Model 600A or 625-RC Series Mirror Mounts to provide proper spacing for two cables. 4 foot length.
Resources & Downloads
2D Product Drawings
RC-SERIES ART-S(79.3 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | A-4-3Optical Mount Adaptor, 101.6 mm to 76.2 mm (4 to 3 inch) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | A-2-1.5Optical Mount Adaptor, 50.8 mm to 38.1 mm (2 to 1.5 inch) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | A-2-1Optical Mount Adaptor, 50.8 mm to 25.4 mm (2 to 1 inch) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 625-RC6-MMirror Mount, 38.1 mm Post Mounted, 152.4 mm Diameter, Micrometer | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RC-10Remote Control Cable, Micrometer, 10 Ft. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTA-HLMotorized Actuator, High Load, 25 mm travel, LTA, M12 thread | 9 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AJS100-0.5Adjustment Screw, 100 TPI, 12.7 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM17.25Micrometer Head, Standard Resolution, 25 mm Travel, 23 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-1Adjustment Screw, 100 TPI, 25.4 mm Travel, Small Knob, Side Lock | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM11.16Micrometer Head, Standard Resolution, 16 mm Travel, 9 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 625-RC4Mirror Mount, 1.5 in. Post Mounted, 4.0 in. Diameter, Knob Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS127-0.5Adjustment Screw, 127 TPI, 12.7 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-562-XYZ-LHXYZ Linear Stage, ULTRAlign, 12.7 mm, Left-Handed, M4 and M6 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-423Linear Stage, High-Performance, Low-Profile, 25 mm, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-562-XYZXYZ Linear Stage, ULTRAlign, 12.7 mm, Right-Handed, M4 and M6 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |



















