Achromatic Doublet Lens, Visible, 38.1 mm, 76.2 mm EFL, 430-700 nm

The PAC070AR.14 Visible Achromatic Doublet Lens is a 430 to 700 nm antireflection coated, 1.5 inch (38.1 mm) diameter, N-BaF10 and N-SF10 precision achromatic doublet lens with an effective focal length of 76.2 mm. This achromat is computer designed to effectively minimize spherical aberration and coma when operating at infinite conjugate ratio, yielding smaller focused spot sizes. Unlike singlet lenses, this results in a constant focal length independent of aperture and far better off-axis performance. Achromats are superior to singlet lenses for monochromatic applications at any visible wavelength.
Specifications
- Lens TypeAchromatic Doublet
- Lens ShapePlano-Convex
- Diameter38.1 mm
- Antireflection Coating430-700 nm
- Coating TypeVisible Multilayer
- Coating CodeAR.14
- Damage Threshold1.0 J/cm2 @ 1064 nm, 10 ns , 10 Hz
- TransmissionT>97%
- Lens MaterialN-BAF10/N-SF10
- Surface Quality40-20 scratch-dig
- λ/4
- 1.5 λ
- Effective Focal Length (EFL)76.2 mm
- Back Focal Length (BFL)68.2 mm
- F/#2
- Radius of Curvature (R)51.457 mm
- Radius 2-32.379 mm
- Radius 3-378.029 mm
- Edge Thickness (T<sub>e</sub>)9.9 mm
- Center Thickness (T<sub>c</sub>)14.0 mm
- Thickness, Center 111.0 mm
- Thickness, Center 23.0 mm
- OrientationSteepest convex surface should face the infinite conjugate
- Design Wavelengths589 nm
- Centration≤3 arc min
- Diameter Tolerance+0/-0.1 mm
- Focal Length Tolerance±2.0%
- Center Thickness Tolerance±0.2 mm
- Cleaning

Resources & Downloads
PAC Series Drawing(164.8 kB, PDF)
Related Products
Accessory Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-06Gloves, Large, 100 Quantity | |||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Other Related Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-11Optical Breadboard Plate, Solid Aluminum, 300 x 300 mm, 25 mm M6 Grid | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2-PKOptical Pedestal Pack, 2.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 | |||||
![]() | SA2-11Optical Breadboard Plate, Solid Aluminum, 12 x 12 in., 1 in. 1/4-20 Grid | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PX-2Optical Post, Slotted Base, 2.0 in. Height, 1.0 in. Diameter, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More |











