Optical Power and Wavelength Measurement Head, 10 W, 830 to 1100 nm, Silicon

This OMH measurement head is only compatible with the OMM-6810B series of optical power and wavelength meters, which are no longer available for sale. Please contact your Newport sales representative for more details.
The OMH-6790B Optical Power and Wavelength Measurement Head is an integrating sphere based measurement head compatible with the OMM-6810B Optical Power and Wavelength Meter. The OMH-6790B is developed specifically for pump laser diodes with better wavelength measurement accuracy, low polarization dependent response, and the ability to make either connectorized or bare fiber measurements. It measures optical power up to 10W over a wavelength range of 830-1100nm. The OMH-6790B also has the unique ability to measure the wavelength of the source with an NIST traceable accuracy of ±0.2nm. Interchangeable fiber optic adapters allow the OMH-6790B Optical Power and Wavelength Measurement Head to be compatible with a wide range of connectors including FC, SC, LC, bare FC ferrule, and bare fiber.
Note: FC adapter not included with measurement head.
Specifications
- TypePower & Wavelength Measurement Head
- Detector MaterialSilicon
- Spectral Range830 to 1100nm
- Power Range-30 to +40dBm (1µW to 10W)
- Wavelength Accuracy±0.2nm
- UseOMM-6810B
- Input Port Size2.54mm fiber input
- Operating Temperature Range+10°C to +40°C
- Dimensions86mm x 86mm x 100mm
- Weight2.95 lbs. (1.34 kg)
Resources & Downloads
Application Notes
Measuring Wide Linewidth Source with OMH-6700(361.8 kB, PDF) Calibration and Traceability of ILX Lightwave Optical Power Meters(538.4 kB, PDF)
Manuals
OMH-67X0 Power Heads User's Manual(430.3 kB, PDF)
Technical Notes
Other
MKS EU ROHS3 - OMH Series(263.4 kB, PDF)
Literature
OMH 6700B Silicon Series Datasheet.pdf(1.1 MB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CA100FC Fiber Adapter, For FMH Series and OMH-6790B | In Stock | ||||
![]() | CA120Bare Fiber Adapter Mount, For FMH Series and OMH-6790B | In Stock | ||||
![]() | CA150SC Fiber Adapter, For FMH Series and OMH-6790B | In Stock | ||||
![]() | CA20001LC Fiber Adapter, For FMH Series and OMH-6790B | In Stock | ||||
![]() | CA250Bare Ferrule Adapter, For FMH Series and OMH-6790B | In Stock | ||||
![]() | BF820Bare Fiber Holder, CA120 or AO120 / AO122 Fiber Adapter Mount | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OMH-6703BOptical Power Measurement Head, 1000 mW, 400 to 1100 nm, Silicon | In Stock | ||||
![]() | OMH-6708BOptical Power Measurement Head, 100 mW, 800 to 1600nm, InGaAs | In Stock | ||||
![]() | OMH-6727BOptical Power and Wavelength Measurement Head, 1 W, 950 to 1650 nm, InGaAs | In Stock |






