LC Fiber Adapter, For FMH Series and OMH-6790B

The CA20001 LC Fiber Optic Connector Adapter accommodates optical fibers terminated with LC connectors. The CA20001 is compatible with the following ILX Lightwave® optical power and fiber optic power meter measurements heads: FMH-8705, FMH-8715, FMH-87107, OMH-6790B.
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FMH-8705Fiber Optic Measurement Head, -85 to +1.5dBm, 800-1650nm, InGaAs | In Stock | ||||
![]() | FMH-87107Fiber Optic Measurement Head, -60 to +30dBm, 800-1650nm, InGaAs | In Stock | ||||
![]() | FMH-8715Fiber Optic Measurement Head, -70 to +20dBm, 800-1650nm, InGaAs | 5 Weeks | ||||
![]() | OMH-6790BOptical Power and Wavelength Measurement Head, 10 W, 830 to 1100 nm, Silicon | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FPM-8220-120VFiber Optic Power Meter, 120V | In Stock | ||||
![]() | FMH-8715Fiber Optic Measurement Head, -70 to +20dBm, 800-1650nm, InGaAs | 5 Weeks |



