Fiber Optic Measurement Head, -60 to +30dBm, 800-1650nm, InGaAs

The FMH-87107 Fiber Optic Measurement Head is an integrating sphere based measurement head compatible with the FPM-8220 Fiber Optic Power Meter. The FMH-87107 is designed to measure optical power from -60 dBm to +30 dBm over a wavelength range of 800-1650nm. Interchangeable fiber optic adapters allow the FMH-87107 Fiber Optic Measurement Head to be compatible with a wide range of connectors including FC, SC, LC, bare FC ferrule, and bare fiber. Careful attention to the design allows the FMH-87107 Fiber Optic Measurement Head to achieve a polarization dependent response of less than ±0.006 dB.
Note: FC adapter not included with measurement head.
Specifications
- Detector TypeInGaAs
- Spectral Range800 - 1650 nm
- UseFPM-8220
- Power Range-60 to +30 dBm (1nW to 1W)
Resources & Downloads
Application Notes
Manuals
FPM-8220 Power Meter User's Manual(5.8 MB, PDF)
Software
FPM-8220 LabVIEW Driver Version 1.0(327 kB, ZIP)
Technical Notes
CA250 Bare Ferrule Fiber Optic Adapter Repeatability(132.3 kB, PDF) Accuracy and Repeatability of Power Measurements Using the FPM-8220(117.5 kB, PDF) Determining the Polarization Response of the FPM-8220(165.9 kB, PDF)
Literature
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BF820Bare Fiber Holder, CA120 or AO120 / AO122 Fiber Adapter Mount | In Stock | ||||
![]() | CA100FC Fiber Adapter, For FMH Series and OMH-6790B | In Stock | ||||
![]() | CA120Bare Fiber Adapter Mount, For FMH Series and OMH-6790B | In Stock | ||||
![]() | CA150SC Fiber Adapter, For FMH Series and OMH-6790B | 2 Weeks | ||||
![]() | CA20001LC Fiber Adapter, For FMH Series and OMH-6790B | In Stock | ||||
![]() | CA250Bare Ferrule Adapter, For FMH Series and OMH-6790B | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FPM-8220-120VFiber Optic Power Meter, 120V | 5 Weeks | ||||
![]() | FPM-8220-220VFiber Optic Power Meter, 220V | 2 Weeks |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FPM-8220-120VFiber Optic Power Meter, 120V | 5 Weeks | ||||
![]() | CA100FC Fiber Adapter, For FMH Series and OMH-6790B | In Stock | ||||
![]() | FPM-8220-220VFiber Optic Power Meter, 220V | 2 Weeks | ||||
![]() | BF820Bare Fiber Holder, CA120 or AO120 / AO122 Fiber Adapter Mount | In Stock | ||||
![]() | CA120Bare Fiber Adapter Mount, For FMH Series and OMH-6790B | In Stock |








