About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Bare Fiber Adapter Mount, For FMH Series and OMH-6790B





Bare Fiber Adapter Mount, For FMH Series and OMH-6790B
Model: CA120
In Stock
Product Series Overview
Bare Fiber Adapters for Photodiode SensorsThe CA120 Bare Fiber Adapter Ring Adapter is required to interface the patented ILX Lightwave®
Specifications
- TypeBare Fiber Adapter Ring
- Detector TypeFMH Series and OMH-6790B
- TypeBare Fiber Adapter Ring
- Detector TypeFMH Series and OMH-6790B
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | FMH-8705Fiber Optic Measurement Head, -85 to +1.5dBm, 800-1650nm, InGaAs | UNIVERSAL | In Stock | ||||
![]() | FMH-87107Fiber Optic Measurement Head, -60 to +30dBm, 800-1650nm, InGaAs | UNIVERSAL | In Stock | ||||
![]() | FMH-8715Fiber Optic Measurement Head, -70 to +20dBm, 800-1650nm, InGaAs | UNIVERSAL | 1 Week | ||||
![]() | OMH-6790BOptical Power and Wavelength Measurement Head, 10 W, 830 to 1100 nm, Silicon | UNIVERSAL | In Stock |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | BF820Bare Fiber Holder, CA120 or AO120 / AO122 Fiber Adapter Mount | UNIVERSAL | In Stock | ||||
![]() | CA100FC Fiber Adapter, For FMH Series and OMH-6790B | UNIVERSAL | In Stock | ||||
![]() | FMH-87107Fiber Optic Measurement Head, -60 to +30dBm, 800-1650nm, InGaAs | UNIVERSAL | In Stock | ||||
![]() | FPM-8220-120VFiber Optic Power Meter, 120V | UNIVERSAL | 5 Weeks |




