About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Bare Fiber Holder, CA120 or AO120 / AO122 Fiber Adapter Mount








Bare Fiber Holder, CA120 or AO120 / AO122 Fiber Adapter Mount
Model: BF820
In Stock
Product Series Overview
Bare Fiber Adapters for Photodiode SensorsThe BF-820 Bare Fiber Holder is compatible with both ILX Lightwave® and Agilent adapter rings and is designed to hold and position a common telecom fiber. Inside the BF-820, opposing V-guides facilitate correct fiber positioning. Outside, textured finger grips enable single-handed maneuvering of the fiber holder into the meter. It requires
Specifications
- TypeBare Fiber Holder
- Detector TypeFMH, OMH, and 819-WL Series
- UseRequires CA120 or AO122 bare fiber adapter mount
- TypeBare Fiber Holder
- Detector TypeFMH, OMH, and 819-WL Series
- UseRequires CA120 or AO122 bare fiber adapter mount
Resources & Downloads
Literature
BF-820 Bare Fiber Holder Brochure(180.5 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CA120Bare Fiber Adapter Mount, For FMH Series and OMH-6790B | UNIVERSAL | In Stock | ||||
![]() | CA100FC Fiber Adapter, For FMH Series and OMH-6790B | UNIVERSAL | In Stock | ||||
![]() | FPM-8220-220VFiber Optic Power Meter, 220V | UNIVERSAL | 2 Weeks | ||||
![]() | FMH-87107Fiber Optic Measurement Head, -60 to +30dBm, 800-1650nm, InGaAs | UNIVERSAL | In Stock | ||||
![]() | FPM-8220-120VFiber Optic Power Meter, 120V | UNIVERSAL | 5 Weeks | ||||
![]() | FMH-8715Fiber Optic Measurement Head, -70 to +20dBm, 800-1650nm, InGaAs | UNIVERSAL | 1 Week |





