About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Bare Fiber Adapter Kit, For OMH-6703B, 6708B, 6727B, 6742B, and 819-WL Series





Bare Fiber Adapter Kit, For OMH-6703B, 6708B, 6727B, 6742B, and 819-WL Series
Model: AO122
5 Weeks
Product Series Overview
Power and Wavelength Measurement HeadsThe AO122 Bare Fiber Adapter Kit is required to interface the patented ILX Lightwave®
This kit includes
Specifications
- TypeBare Fiber Adapter Ring
- UseOMH-6703B, 6708B, 6727B, and 6742B, 819-WL Series
- TypeBare Fiber Adapter Ring
- UseOMH-6703B, 6708B, 6727B, and 6742B, 819-WL Series
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | OMH-6703BOptical Power Measurement Head, 1000 mW, 400 to 1100 nm, Silicon | UNIVERSAL | In Stock | ||||
![]() | OMH-6708BOptical Power Measurement Head, 100 mW, 800 to 1600nm, InGaAs | UNIVERSAL | In Stock | ||||
![]() | OMH-6727BOptical Power and Wavelength Measurement Head, 1 W, 950 to 1650 nm, InGaAs | UNIVERSAL | In Stock |

